IESNA:LM-63-2002
[TEST]P953681
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-930-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22113
TILT=NONE
182 -1 1 37 73 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3040.7 3270 3516.2 3763.6 3953.2 4069.3 4139.9 4179.5 4223.3 4274.1
4339.4 4428.1 4547.7 4688.9 4860.4 5149.2 5585.6 6164.3 6879 7772.8
8944.2 10289 11720.7 13022.9 13809.9 13410.2 12610.4 11538.7 10251.1 8716.7
6775.7 4841.1 3168.5 1841.8 810.4 250.9 0
3040.7 3282.4 3559.5 3834 4036.5 4159.6 4217.8 4232.2 4241.6 4250
4263.6 4292.5 4345.5 4412 4521.5 4750.6 5152.1 5734.2 6492.6 7396.9
8480 9726.8 11165.3 12720.4 14279.6 14693.9 13815.1 12684.5 11497.4 10146.9
8255.9 6222.9 4331 2636.5 1232.2 392.6 0
3040.7 3294.9 3602.9 3904.4 4119.8 4249.8 4295.6 4284.8 4260.1 4226
4187.7 4156.8 4143.4 4135.2 4182.8 4352 4718.6 5304.1 6106.2 7021
8015.8 9164.8 10609.9 12417.9 14749.5 15977.5 15019.9 13830.3 12743.8 11577.2
9736.2 7604.7 5493.4 3431.4 1654 534.4 0
3040.7 3312.5 3645.8 3967.8 4194.1 4317 4337.8 4285.6 4204.6 4111.2
4013.4 3925.9 3859.1 3813.6 3847.7 4047.5 4492.1 5173.7 6048.7 7009.3
8017.8 9107.9 10388.3 11973.4 14197.6 15915.3 15258.2 13942.1 12793.7 11613.1
9869.1 7794.9 5729.8 3695.4 1878.6 659.7 0
3040.7 3330.1 3688.9 4031.1 4268.5 4384 4380 4286.3 4149.2 3996.4
3839.1 3695.1 3574.9 3492.1 3512.7 3742.9 4265.7 5043.2 5991 6997.6
8019.8 9051 10166.7 11529.1 13645.7 15853 15496.5 14053.7 12843.8 11648.9
10002 7985.1 5966.2 3959.6 2103.2 785 0
3040.7 3340.6 3712.2 4069.3 4313.5 4416.6 4381.2 4239.1 4044.9 3842.9
3652.7 3488.6 3359.7 3289.8 3372.2 3733.8 4425.5 5391.9 6549.6 7803.4
9058.2 10291.5 11547.3 12923.1 14964.9 17061.4 17032.3 15653.9 14274.7 12768.5
10873 8647.3 6466.3 4303.8 2386 926.5 0
3040.7 3351.1 3735.6 4107.4 4358.3 4449.3 4382.3 4191.8 3940.6 3689.5
3466.4 3282 3144.6 3087.6 3231.9 3724.7 4585.4 5740.5 7108.3 8609
10096.7 11531.9 12927.8 14317.1 16284.1 18270 18568.2 17254 15705.6 13888.1
11744 9309.5 6966.1 4648 2668.7 1067.9 0
3040.7 3356.4 3749.7 4128.1 4378.4 4460.3 4370.7 4148.5 3864.6 3594.5
3366.5 3183.8 3053.4 3016.1 3215.2 3801 4770.9 6078 7662.7 9420.8
11168.2 12857.6 14508.2 16107.2 18200.7 20093.5 20336.4 19029.8 17233.8 15032.6
12549.7 9880.8 7266.2 4773.2 2739.8 1073.9 0
3040.7 3361.6 3763.9 4148.6 4398.3 4471.2 4359 4105.1 3788.7 3499.5
3266.9 3085.7 2962.3 2944.5 3198.5 3877.3 4956.4 6415.4 8217.3 10232.4
12239.7 14183.3 16088.7 17897.2 20117.3 21916.9 22104.4 20805.5 18761.9 16177
13355.4 10452.4 7566.2 4898.3 2810.9 1079.9 0
3040.7 3359.3 3774.7 4158.5 4405.9 4472.4 4345.2 4074.5 3742 3447.9
3218.1 3039.6 2919.4 2913.5 3195.9 3917 5048.8 6613.5 8553.9 10709.1
12887.5 14959.8 17012.2 19042.5 21355.1 23061 23078.5 21568.6 19186 16219.9
13139.5 10081.3 6969.4 4429.2 2435.1 906.6 0
3040.7 3361.6 3763.9 4148.6 4398.3 4471.2 4359 4105.1 3788.7 3499.5
3266.9 3085.7 2962.3 2944.5 3198.5 3877.3 4956.4 6415.4 8217.3 10232.4
12239.7 14183.3 16088.7 17897.2 20117.3 21916.9 22104.4 20805.5 18761.9 16177
13355.4 10452.4 7566.2 4898.3 2810.9 1079.9 0
3040.7 3356.4 3749.7 4128.1 4378.4 4460.3 4370.7 4148.5 3864.6 3594.5
3366.5 3183.8 3053.4 3016.1 3215.2 3801 4770.9 6078 7662.7 9420.8
11168.2 12857.6 14508.2 16107.2 18200.7 20093.5 20336.4 19029.8 17233.8 15032.6
12549.7 9880.8 7266.2 4773.2 2739.8 1073.9 0
3040.7 3351.1 3735.6 4107.4 4358.3 4449.3 4382.3 4191.8 3940.6 3689.5
3466.4 3282 3144.6 3087.6 3231.9 3724.7 4585.4 5740.5 7108.3 8609
10096.7 11531.9 12927.8 14317.1 16284.1 18270 18568.2 17254 15705.6 13888.1
11744 9309.5 6966.1 4648 2668.7 1067.9 0
3040.7 3340.6 3712.2 4069.3 4313.5 4416.6 4381.2 4239.1 4044.9 3842.9
3652.7 3488.6 3359.7 3289.8 3372.2 3733.8 4425.5 5391.9 6549.6 7803.4
9058.2 10291.5 11547.3 12923.1 14964.9 17061.4 17032.3 15653.9 14274.7 12768.5
10873 8647.3 6466.3 4303.8 2386 926.5 0
3040.7 3330.1 3688.9 4031.1 4268.5 4384 4380 4286.3 4149.2 3996.4
3839.1 3695.1 3574.9 3492.1 3512.7 3742.9 4265.7 5043.2 5991 6997.6
8019.8 9051 10166.7 11529.1 13645.7 15853 15496.5 14053.7 12843.8 11648.9
10002 7985.1 5966.2 3959.6 2103.2 785 0
3040.7 3312.5 3645.8 3967.8 4194.1 4317 4337.8 4285.6 4204.6 4111.2
4013.4 3925.9 3859.1 3813.6 3847.7 4047.5 4492.1 5173.7 6048.7 7009.3
8017.8 9107.9 10388.3 11973.4 14197.6 15915.3 15258.2 13942.1 12793.7 11613.1
9869.1 7794.9 5729.8 3695.4 1878.6 659.7 0
3040.7 3294.9 3602.9 3904.4 4119.8 4249.8 4295.6 4284.8 4260.1 4226
4187.7 4156.8 4143.4 4135.2 4182.8 4352 4718.6 5304.1 6106.2 7021
8015.8 9164.8 10609.9 12417.9 14749.5 15977.5 15019.9 13830.3 12743.8 11577.2
9736.2 7604.7 5493.4 3431.4 1654 534.4 0
3040.7 3282.4 3559.5 3834 4036.5 4159.6 4217.8 4232.2 4241.6 4250
4263.6 4292.5 4345.5 4412 4521.5 4750.6 5152.1 5734.2 6492.6 7396.9
8480 9726.8 11165.3 12720.4 14279.6 14693.9 13815.1 12684.5 11497.4 10146.9
8255.9 6222.9 4331 2636.5 1232.2 392.6 0
3040.7 3270 3516.2 3763.6 3953.2 4069.3 4139.9 4179.5 4223.3 4274.1
4339.4 4428.1 4547.7 4688.9 4860.4 5149.2 5585.6 6164.3 6879 7772.8
8944.2 10289 11720.7 13022.9 13809.9 13410.2 12610.4 11538.7 10251.1 8716.7
6775.7 4841.1 3168.5 1841.8 810.4 250.9 0
3040.7 3244.9 3460.8 3672.1 3837.5 3942.2 4007.4 4045.2 4083.7 4131.5
4199.6 4294.8 4418.9 4561.3 4738.3 4993.5 5358.7 5836.9 6437.3 7151.2
8007.2 8906.3 9703.5 10268.5 10409.7 9815.2 8974 7973 6880.7 5696.6
4339.3 3037.1 1956.8 1132.5 509.4 166.9 0
3040.7 3219.8 3405.4 3580.7 3721.9 3815.3 3875 3910.9 3944.1 3988.8
4059.9 4161.5 4290.2 4433.9 4616.2 4837.9 5131.9 5509.5 5995.7 6529.5
7070 7523.6 7686.4 7514.1 7009.3 6220.1 5337.6 4407.3 3510.4 2676.7
1902.8 1233.1 745 423.3 208.6 82.8 0
3040.7 3193.1 3350.1 3496.3 3610.3 3688.8 3737.8 3761.2 3779.6 3804.3
3849.1 3919.1 4009.8 4104.4 4212.2 4333 4486.3 4686.9 4950.8 5232
5492.9 5662.3 5625 5362.2 4873.2 4212 3537.3 2876.4 2264.8 1731.4
1256.7 851.5 548.6 337.4 180.4 74.8 0
3040.7 3166.5 3294.9 3411.8 3498.7 3562.3 3600.6 3611.5 3615 3619.7
3638.1 3676.6 3729.4 3774.9 3808.3 3828.1 3840.6 3864.3 3905.9 3934.5
3915.8 3800.9 3563.5 3210.5 2737.1 2203.9 1737.2 1345.6 1019.2 786.2
610.5 470 352.4 251.8 152.3 66.7 0
3040.7 3139.7 3239.2 3329.5 3398.8 3444.4 3464.9 3454 3424.1 3387.5
3351.3 3327.2 3315.9 3301.9 3275.5 3230.3 3168.1 3104 3044.3 2995.1
2941.4 2850.8 2700.5 2488.6 2213.5 1884.2 1587.9 1303.2 1031.4 822.7
643.6 492.5 361.7 253.4 151.5 65.9 0
3040.7 3112.8 3183.7 3247.3 3298.8 3326.6 3329.2 3296.5 3233.3 3155.3
3064.6 2977.7 2902.1 2828.6 2743 2632.6 2495.8 2343.9 2182.9 2055.7
1967 1900.7 1837.5 1766.6 1689.8 1564.5 1438.7 1260.7 1043.4 859.4
676.8 515.2 371 255.3 150.5 65.1 0
3040.7 3087.2 3131.7 3174.8 3213.2 3229.6 3216.9 3161.5 3065.9 2953.8
2828.6 2714.1 2618.5 2536 2454.9 2359.4 2245.5 2119.9 1986.4 1880.8
1810.7 1764.5 1731 1691.3 1630.6 1525.1 1420.1 1271.1 1091.4 927.5
753.1 589.2 433.8 301.5 184.4 78.9 0
3040.7 3061.5 3079.8 3102.3 3127.3 3132.7 3104.7 3026.5 2898.6 2752.3
2592.7 2450.6 2334.8 2243.2 2166.8 2086.3 1995.3 1895.8 1789.9 1705.9
1654.3 1628.3 1624.4 1616 1571.5 1485.9 1401.6 1281.4 1139.4 995.5
829.4 663.3 496.5 347.7 218.2 92.8 0
3040.7 3036.6 3030.8 3035.5 3044.8 3046 3008.6 2913.5 2767.1 2602.6
2439.2 2310.9 2217.5 2148.7 2088 2017.4 1932.8 1838.3 1731.6 1630.6
1555.4 1514.5 1518.6 1522.7 1509.9 1478.4 1402.5 1278.8 1139.4 1007
882.1 750.3 600.3 436.4 284.1 120.2 0
3040.7 3009 2982.4 2972.8 2977.5 2983.3 2958.5 2882.6 2758.9 2618.6
2482.4 2363.4 2258.7 2167 2080.4 1989.7 1890.2 1784.6 1679.6 1585.9
1503.4 1442 1409.3 1389.7 1371.2 1349.8 1304.5 1223.8 1121.3 1007.2
877.7 747.9 600 441.3 290.5 128.3 0
3040.7 2986.6 2940.1 2916.6 2918.2 2934.8 2935.2 2891.1 2798.6 2677.3
2550.1 2428.7 2310.5 2197.7 2088.8 1980.3 1869.1 1756.6 1652.3 1563.1
1483.1 1421.9 1377.5 1343.5 1311.4 1274.9 1224.9 1157.5 1074.2 974.9
852.8 728 583.3 433.1 281.8 124.8 0
3040.7 2964.3 2897.8 2860.5 2858.9 2886.5 2912.1 2899.5 2838.3 2736
2617.8 2494.1 2362.6 2228.4 2097.4 1971 1848 1728.6 1625.1 1540.2
1463 1401.9 1345.9 1297.3 1251.4 1200.1 1145.2 1091.2 1027 942.6
827.9 708 566.5 425 273 121.3 0
3040.7 2944.1 2862.3 2813.8 2812.3 2855.4 2916.3 2950.4 2926.6 2836.8
2708.4 2568.6 2424.4 2277.7 2135 1998.1 1867.5 1744.5 1638.4 1552.8
1482.6 1431.5 1387.8 1342.3 1291 1225.2 1154.9 1088.2 1016.5 927.2
813.2 693.1 554 416.1 263.1 119.5 0
3040.7 2924 2827 2767.1 2765.6 2824.6 2920.5 3001.3 3015.1 2937.8
2799.2 2643.1 2486.3 2327.2 2172.6 2025 1887 1760.5 1652 1565.3
1502.3 1460.9 1429.6 1387.3 1330.4 1250.2 1164.5 1085.1 1006 911.9
798.3 678.2 541.4 407.2 253.2 117.6 0
3040.7 2906.4 2795.7 2727.8 2723.2 2791.3 2911.9 3028.4 3071.6 3011.4
2871.7 2701.2 2534.4 2373.4 2218.4 2070.6 1931.1 1802.3 1691.7 1604.1
1538.9 1494.5 1465.8 1429.8 1379.2 1307.1 1225.4 1141.4 1055.5 950.8
827.3 701.7 561 405.6 244.8 117.3 0
3040.7 2888.8 2764.4 2688.3 2680.8 2758.1 2903.3 3055.3 3128.2 3085.1
2944.1 2759.3 2582.8 2419.7 2264.2 2116.4 1975.2 1844.2 1731.3 1642.9
1575.4 1527.9 1501.9 1472.3 1428 1364 1286.4 1197.7 1105 989.7
856.2 725.2 580.5 404 236.3 116.9 0
3040.7 2871.1 2736.1 2653.6 2641.7 2717.6 2868.2 3027 3115.2 3093
2971.2 2789.4 2607.3 2446.9 2296.9 2156.7 2021.6 1894.3 1783.4 1694.2
1621.4 1570.8 1539.5 1509.4 1465.6 1404.3 1324.9 1234.3 1136.5 1018.2
882 747.3 599.2 397.4 218.2 103.1 0
3040.7 2853.5 2707.6 2618.9 2602.6 2677.3 2833 2998.7 3102 3100.8
2998.1 2819.6 2631.8 2474.2 2329.6 2197.1 2068.2 1944.5 1835.4 1745.6
1667.4 1613.7 1577 1546.6 1503.4 1444.5 1363.4 1270.7 1168 1046.6
907.8 769.5 617.8 390.9 200.1 89.3 0
3040.7 2839.8 2685.8 2592.9 2571.6 2637.6 2776.6 2923.9 3016.5 3019.1
2931.2 2771.9 2595.5 2440.9 2305.7 2186.2 2070.9 1957.9 1854.7 1767.7
1695.9 1647.4 1612.7 1582.7 1539.6 1477.7 1392.6 1295.9 1190.7 1068.9
928.1 790.9 634 425.4 232.4 102.8 0
3040.7 2826 2663.8 2567 2540.4 2597.9 2720.1 2849.1 2931 2937.5
2864.3 2724.3 2559.1 2407.4 2282.1 2175.2 2073.4 1971.3 1873.9 1789.9
1724.3 1681.2 1648.5 1618.6 1575.8 1510.8 1421.8 1321.1 1213.5 1091.2
948.4 812.1 650.2 460 264.9 116.4 0
3040.7 2814.9 2648.6 2548.8 2520.1 2571.7 2680.2 2790.3 2858.9 2863.3
2798.3 2673.1 2522.4 2378.1 2255 2150.3 2052.3 1953.5 1857.8 1778.7
1723.6 1687.2 1656.9 1627.1 1585.1 1519.8 1431 1330.1 1222.1 1101.5
959.1 822.1 663.5 482.6 292.9 127.8 0
3040.7 2803.9 2633.3 2530.6 2499.6 2545.4 2640.3 2731.5 2786.9 2788.9
2732.5 2621.8 2485.6 2348.8 2228 2125.4 2031.2 1935.8 1841.8 1767.5
1723.2 1693.3 1665.3 1635.6 1594.5 1528.8 1440.1 1338.9 1230.8 1111.7
969.9 832.2 676.8 505.2 320.9 139.1 0
3040.7 2795.2 2622.4 2518.1 2487.8 2532.2 2622 2704.5 2752.3 2752.4
2700.7 2600.6 2474.7 2341.7 2217.2 2105.6 2002.5 1900.2 1801.1 1731.3
1694.2 1669.7 1644.7 1614.9 1574.2 1510.4 1422.5 1322.7 1217.6 1100.8
964.5 824.7 673.5 503.8 318.5 136.3 0
3040.7 2786.6 2611.6 2505.7 2476 2519.2 2603.8 2677.3 2717.5 2715.8
2669.1 2579.3 2463.7 2334.6 2206.5 2086 1974 1864.6 1760.5 1695.2
1665.3 1646.1 1624.2 1594.1 1554 1492.1 1404.8 1306.6 1204.4 1089.8
959.1 817 670.3 502.3 316.2 133.3 0
3040.7 2778.7 2603.3 2498.3 2469.7 2513.8 2596.8 2668.4 2706.4 2703.5
2657.5 2574 2463.7 2335.5 2204.1 2075.7 1954.7 1836.5 1727.5 1664.6
1637 1620.8 1602 1572.2 1531.3 1468.3 1381.7 1285.1 1183.9 1070.2
942.7 800.4 648.1 483.5 301.5 125.8 0
3040.7 2770.6 2595 2490.9 2463.4 2508.4 2589.8 2659.4 2695.3 2691.3
2646.1 2568.8 2463.7 2336.6 2201.8 2065.3 1935.5 1808.3 1694.5 1634.1
1608.8 1595.6 1579.9 1550.1 1508.7 1444.5 1358.8 1263.7 1163.3 1050.7
926.2 783.9 625.6 464.6 286.8 118.1 0
3040.7 2760.7 2586.8 2485.3 2460.8 2507.5 2589.2 2658 2691.8 2686
2639.3 2567 2465.5 2338.3 2200.6 2059.4 1924.1 1789.9 1673.2 1613.7
1589.2 1577.5 1563.5 1533.2 1491.2 1423.5 1340.7 1247.3 1144.6 1032.6
909 770.1 599.7 448.1 271.9 110.8 0
3040.7 2770.6 2595 2490.9 2463.4 2508.4 2589.8 2659.4 2695.3 2691.3
2646.1 2568.8 2463.7 2336.6 2201.8 2065.3 1935.5 1808.3 1694.5 1634.1
1608.8 1595.6 1579.9 1550.1 1508.7 1444.5 1358.8 1263.7 1163.3 1050.7
926.2 783.9 625.6 464.6 286.8 118.1 0
3040.7 2778.7 2603.3 2498.3 2469.7 2513.8 2596.8 2668.4 2706.4 2703.5
2657.5 2574 2463.7 2335.5 2204.1 2075.7 1954.7 1836.5 1727.5 1664.6
1637 1620.8 1602 1572.2 1531.3 1468.3 1381.7 1285.1 1183.9 1070.2
942.7 800.4 648.1 483.5 301.5 125.8 0
3040.7 2786.6 2611.6 2505.7 2476 2519.2 2603.8 2677.3 2717.5 2715.8
2669.1 2579.3 2463.7 2334.6 2206.5 2086 1974 1864.6 1760.5 1695.2
1665.3 1646.1 1624.2 1594.1 1554 1492.1 1404.8 1306.6 1204.4 1089.8
959.1 817 670.3 502.3 316.2 133.3 0
3040.7 2795.2 2622.4 2518.1 2487.8 2532.2 2622 2704.5 2752.3 2752.4
2700.7 2600.6 2474.7 2341.7 2217.2 2105.6 2002.5 1900.2 1801.1 1731.3
1694.2 1669.7 1644.7 1614.9 1574.2 1510.4 1422.5 1322.7 1217.6 1100.8
964.5 824.7 673.5 503.8 318.5 136.3 0
3040.7 2803.9 2633.3 2530.6 2499.6 2545.4 2640.3 2731.5 2786.9 2788.9
2732.5 2621.8 2485.6 2348.8 2228 2125.4 2031.2 1935.8 1841.8 1767.5
1723.2 1693.3 1665.3 1635.6 1594.5 1528.8 1440.1 1338.9 1230.8 1111.7
969.9 832.2 676.8 505.2 320.9 139.1 0
3040.7 2814.9 2648.6 2548.8 2520.1 2571.7 2680.2 2790.3 2858.9 2863.3
2798.3 2673.1 2522.4 2378.1 2255 2150.3 2052.3 1953.5 1857.8 1778.7
1723.6 1687.2 1656.9 1627.1 1585.1 1519.8 1431 1330.1 1222.1 1101.5
959.1 822.1 663.5 482.6 292.9 127.8 0
3040.7 2826 2663.8 2567 2540.4 2597.9 2720.1 2849.1 2931 2937.5
2864.3 2724.3 2559.1 2407.4 2282.1 2175.2 2073.4 1971.3 1873.9 1789.9
1724.3 1681.2 1648.5 1618.6 1575.8 1510.8 1421.8 1321.1 1213.5 1091.2
948.4 812.1 650.2 460 264.9 116.4 0
3040.7 2839.8 2685.8 2592.9 2571.6 2637.6 2776.6 2923.9 3016.5 3019.1
2931.2 2771.9 2595.5 2440.9 2305.7 2186.2 2070.9 1957.9 1854.7 1767.7
1695.9 1647.4 1612.7 1582.7 1539.6 1477.7 1392.6 1295.9 1190.7 1068.9
928.1 790.9 634 425.4 232.4 102.8 0
3040.7 2853.5 2707.6 2618.9 2602.6 2677.3 2833 2998.7 3102 3100.8
2998.1 2819.6 2631.8 2474.2 2329.6 2197.1 2068.2 1944.5 1835.4 1745.6
1667.4 1613.7 1577 1546.6 1503.4 1444.5 1363.4 1270.7 1168 1046.6
907.8 769.5 617.8 390.9 200.1 89.3 0
3040.7 2871.1 2736.1 2653.6 2641.7 2717.6 2868.2 3027 3115.2 3093
2971.2 2789.4 2607.3 2446.9 2296.9 2156.7 2021.6 1894.3 1783.4 1694.2
1621.4 1570.8 1539.5 1509.4 1465.6 1404.3 1324.9 1234.3 1136.5 1018.2
882 747.3 599.2 397.4 218.2 103.1 0
3040.7 2888.8 2764.4 2688.3 2680.8 2758.1 2903.3 3055.3 3128.2 3085.1
2944.1 2759.3 2582.8 2419.7 2264.2 2116.4 1975.2 1844.2 1731.3 1642.9
1575.4 1527.9 1501.9 1472.3 1428 1364 1286.4 1197.7 1105 989.7
856.2 725.2 580.5 404 236.3 116.9 0
3040.7 2906.4 2795.7 2727.8 2723.2 2791.3 2911.9 3028.4 3071.6 3011.4
2871.7 2701.2 2534.4 2373.4 2218.4 2070.6 1931.1 1802.3 1691.7 1604.1
1538.9 1494.5 1465.8 1429.8 1379.2 1307.1 1225.4 1141.4 1055.5 950.8
827.3 701.7 561 405.6 244.8 117.3 0
3040.7 2924 2827 2767.1 2765.6 2824.6 2920.5 3001.3 3015.1 2937.8
2799.2 2643.1 2486.3 2327.2 2172.6 2025 1887 1760.5 1652 1565.3
1502.3 1460.9 1429.6 1387.3 1330.4 1250.2 1164.5 1085.1 1006 911.9
798.3 678.2 541.4 407.2 253.2 117.6 0
3040.7 2944.1 2862.3 2813.8 2812.3 2855.4 2916.3 2950.4 2926.6 2836.8
2708.4 2568.6 2424.4 2277.7 2135 1998.1 1867.5 1744.5 1638.4 1552.8
1482.6 1431.5 1387.8 1342.3 1291 1225.2 1154.9 1088.2 1016.5 927.2
813.2 693.1 554 416.1 263.1 119.5 0
3040.7 2964.3 2897.8 2860.5 2858.9 2886.5 2912.1 2899.5 2838.3 2736
2617.8 2494.1 2362.6 2228.4 2097.4 1971 1848 1728.6 1625.1 1540.2
1463 1401.9 1345.9 1297.3 1251.4 1200.1 1145.2 1091.2 1027 942.6
827.9 708 566.5 425 273 121.3 0
3040.7 2986.6 2940.1 2916.6 2918.2 2934.8 2935.2 2891.1 2798.6 2677.3
2550.1 2428.7 2310.5 2197.7 2088.8 1980.3 1869.1 1756.6 1652.3 1563.1
1483.1 1421.9 1377.5 1343.5 1311.4 1274.9 1224.9 1157.5 1074.2 974.9
852.8 728 583.3 433.1 281.8 124.8 0
3040.7 3009 2982.4 2972.8 2977.5 2983.3 2958.5 2882.6 2758.9 2618.6
2482.4 2363.4 2258.7 2167 2080.4 1989.7 1890.2 1784.6 1679.6 1585.9
1503.4 1442 1409.3 1389.7 1371.2 1349.8 1304.5 1223.8 1121.3 1007.2
877.7 747.9 600 441.3 290.5 128.3 0
3040.7 3036.6 3030.8 3035.5 3044.8 3046 3008.6 2913.5 2767.1 2602.6
2439.2 2310.9 2217.5 2148.7 2088 2017.4 1932.8 1838.3 1731.6 1630.6
1555.4 1514.5 1518.6 1522.7 1509.9 1478.4 1402.5 1278.8 1139.4 1007
882.1 750.3 600.3 436.4 284.1 120.2 0
3040.7 3061.5 3079.8 3102.3 3127.3 3132.7 3104.7 3026.5 2898.6 2752.3
2592.7 2450.6 2334.8 2243.2 2166.8 2086.3 1995.3 1895.8 1789.9 1705.9
1654.3 1628.3 1624.4 1616 1571.5 1485.9 1401.6 1281.4 1139.4 995.5
829.4 663.3 496.5 347.7 218.2 92.8 0
3040.7 3087.2 3131.7 3174.8 3213.2 3229.6 3216.9 3161.5 3065.9 2953.8
2828.6 2714.1 2618.5 2536 2454.9 2359.4 2245.5 2119.9 1986.4 1880.8
1810.7 1764.5 1731 1691.3 1630.6 1525.1 1420.1 1271.1 1091.4 927.5
753.1 589.2 433.8 301.5 184.4 78.9 0
3040.7 3112.8 3183.7 3247.3 3298.8 3326.6 3329.2 3296.5 3233.3 3155.3
3064.6 2977.7 2902.1 2828.6 2743 2632.6 2495.8 2343.9 2182.9 2055.7
1967 1900.7 1837.5 1766.6 1689.8 1564.5 1438.7 1260.7 1043.4 859.4
676.8 515.2 371 255.3 150.5 65.1 0
3040.7 3139.7 3239.2 3329.5 3398.8 3444.4 3464.9 3454 3424.1 3387.5
3351.3 3327.2 3315.9 3301.9 3275.5 3230.3 3168.1 3104 3044.3 2995.1
2941.4 2850.8 2700.5 2488.6 2213.5 1884.2 1587.9 1303.2 1031.4 822.7
643.6 492.5 361.7 253.4 151.5 65.9 0
3040.7 3166.5 3294.9 3411.8 3498.7 3562.3 3600.6 3611.5 3615 3619.7
3638.1 3676.6 3729.4 3774.9 3808.3 3828.1 3840.6 3864.3 3905.9 3934.5
3915.8 3800.9 3563.5 3210.5 2737.1 2203.9 1737.2 1345.6 1019.2 786.2
610.5 470 352.4 251.8 152.3 66.7 0
3040.7 3193.1 3350.1 3496.3 3610.3 3688.8 3737.8 3761.2 3779.6 3804.3
3849.1 3919.1 4009.8 4104.4 4212.2 4333 4486.3 4686.9 4950.8 5232
5492.9 5662.3 5625 5362.2 4873.2 4212 3537.3 2876.4 2264.8 1731.4
1256.7 851.5 548.6 337.4 180.4 74.8 0
3040.7 3219.8 3405.4 3580.7 3721.9 3815.3 3875 3910.9 3944.1 3988.8
4059.9 4161.5 4290.2 4433.9 4616.2 4837.9 5131.9 5509.5 5995.7 6529.5
7070 7523.6 7686.4 7514.1 7009.3 6220.1 5337.6 4407.3 3510.4 2676.7
1902.8 1233.1 745 423.3 208.6 82.8 0
3040.7 3244.9 3460.8 3672.1 3837.5 3942.2 4007.4 4045.2 4083.7 4131.5
4199.6 4294.8 4418.9 4561.3 4738.3 4993.5 5358.7 5836.9 6437.3 7151.2
8007.2 8906.3 9703.5 10268.5 10409.7 9815.2 8974 7973 6880.7 5696.6
4339.3 3037.1 1956.8 1132.5 509.4 166.9 0
3040.7 3270 3516.2 3763.6 3953.2 4069.3 4139.9 4179.5 4223.3 4274.1
4339.4 4428.1 4547.7 4688.9 4860.4 5149.2 5585.6 6164.3 6879 7772.8
8944.2 10289 11720.7 13022.9 13809.9 13410.2 12610.4 11538.7 10251.1 8716.7
6775.7 4841.1 3168.5 1841.8 810.4 250.9 0
